Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.590 |
| A dimension MM | 141.986 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87312N-32-24SV |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.874 |
| Hose cut off factor MM | 73.000 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 31.979 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max BAR | 206 |
| Working pressure max PSI | 3000 |