Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Split flange code 61 |
| End Type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.555 |
| Product height mm | 39.500 |
| Product length in | 3.740 |
| Product length mm | 95.001 |
| Product material | Carbon steel |
| Product width in | 1.555 |
| Product width mm | 39.500 |
