Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.275 |
| A dimension MM | 134.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87312Y-20-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.559 |
| Hose cut off factor MM | 65.000 |
| Hose size | -24 |
| Inside diameter IN | 1.181 |
| Inside diameter MM | 30.000 |
| Product material | Carbon steel |
