Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.216 |
| A dimension MM | 132.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87312Y-24-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.696 |
| Hose cut off factor MM | 68.500 |
| Hose size | -20 |
| Inside diameter IN | 1.0230 |
| Inside diameter MM | 26.0000 |
| Product height in | 2.374 |
| Product height mm | 60.300 |
| Product length in | 5.216 |
| Product length mm | 132.486 |
| Product material | Carbon steel |
| Product width in | 2.374 |
| Product width mm | 60.300 |
