Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.503 |
| A dimension MM | 216.000 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87332Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.051 |
| Drop dimension MM | 26.70 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.640 |
| Hose cut off factor MM | 143.256 |
| Hose size | -32 |
| Inside diameter IN | 1.6600 |
| Inside diameter MM | 42.1640 |
| Product height in | 1.050 |
| Product height mm | 26.670 |
| Product length in | 8.504 |
| Product length mm | 216.000 |
| Product material | Carbon steel |
| Product width in | 3.050 |
| Product width mm | 77.470 |
| Series | Winner 1-Piece |
