Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.881 |
| A dimension MM | 124.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-16-12RZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.082 |
| Hose cut off factor MM | 78.300 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.098 |
| Product height mm | 78.699 |
| Product length in | 6.071 |
| Product length mm | 154.201 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
