Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.598 |
| A dimension MM | 142.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.393 |
| Hose cut off factor MM | 86.200 |
| Hose size | -16 |
| Inside diameter IN | 0.7870 |
| Inside diameter MM | 20.0000 |
| Product height in | 2.964 |
| Product height mm | 75.286 |
| Product length in | 6.472 |
| Product length mm | 164.389 |
| Product material | Carbon steel |
| Product width in | 1.842 |
| Product width mm | 46.787 |
