Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.598 |
| A dimension MM | 142.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-20-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.169 |
| Drop dimension MM | 29.69 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.393 |
| Hose cut off factor MM | 86.182 |
| Hose size | -16 |
| Inside diameter IN | 0.7870 |
| Inside diameter MM | 19.9900 |
| Product height in | 1.169 |
| Product height mm | 29.693 |
| Product length in | 5.598 |
| Product length mm | 142.200 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | Winner 1-Piece |
| Thread sealant | No |
