Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.122 |
| A dimension MM | 206.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 46.00 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.263 |
| Hose cut off factor MM | 133.700 |
| Hose size | -32 |
| Inside diameter IN | 1.6610 |
| Inside diameter MM | 42.2000 |
| Product height in | 4.508 |
| Product height mm | 114.501 |
| Product length in | 8.752 |
| Product length mm | 222.301 |
| Product material | Carbon steel |
| Product width in | 2.811 |
| Product width mm | 71.399 |
