Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.456 |
| A dimension MM | 113.200 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 62.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.657 |
| Hose cut off factor MM | 67.500 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |
| Product height in | 3.656 |
| Product height mm | 92.850 |
| Product length in | 5.207 |
| Product length mm | 132.250 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
