Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.314 |
| A dimension MM | 135.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-16-16H150Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Drop dimension IN | 6.000 |
| Drop dimension MM | 150.00 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 79.000 |
| Hose size | -16 |
| Inside diameter IN | 0.7870 |
| Inside diameter MM | 20.0000 |
| Product height in | 7.423 |
| Product height mm | 188.549 |
| Product length in | 6.189 |
| Product length mm | 157.201 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
| Thread sealant | No |
