Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.200 |
A dimension MM | 157.500 |
Angle shape | 90 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 3.090 |
Drop dimension MM | 78.50 |
End size 1 | -20 |
End size 2 | -20 |
End type 1 | Split flange code 61 |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.763 |
Hose cut off factor MM | 95.600 |
Hose size | -20 |
Inside diameter IN | 1.0070 |
Inside diameter MM | 25.6000 |
Product height in | 4.961 |
Product height mm | 125.999 |
Product length in | 7.201 |
Product length mm | 182.900 |
Product material | Carbon steel |
Product width in | 2.000 |
Product width mm | 50.800 mm |
Thread sealant | No |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |