Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.830 |
| A dimension MM | 173.482 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-20-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.090 |
| Drop dimension MM | 78.49 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Hose cut off factor IN | 4.110 |
| Hose cut off factor MM | 104.394 |
| Hose size | -24 |
| Inside diameter IN | 1.2590 |
| Inside diameter MM | 31.9790 |
| Product height in | 3.090 |
| Product height mm | 78.486 |
| Product length in | 6.830 |
| Product length mm | 173.482 |
| Product width in | 2.450 |
| Product width mm | 62.230 |
| Series | Winner 1-Piece |
| Thread sealant | No |
