Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.314 |
| A dimension MM | 135.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-24-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.736 |
| Drop dimension MM | 69.49 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 78.994 |
| Hose size | -16 |
| Inside diameter IN | 0.7870 |
| Inside diameter MM | 19.9900 |
| Product height in | 2.736 |
| Product height mm | 69.494 |
| Product length in | 5.314 |
| Product length mm | 134.976 |
| Product width in | 2.374 |
| Series | Winner 1-Piece |
| Thread sealant | No |
