Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.964 |
| A dimension MM | 253.100 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-24-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.169 |
| Drop dimension MM | 80.49 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Hose cut off factor IN | 3.763 |
| Hose cut off factor MM | 95.600 |
| Hose size | -20 |
| Inside diameter IN | 1.0070 |
| Inside diameter MM | 25.5780 |
| Product height in | 3.169 |
| Product height mm | 80.493 |
| Product length in | 9.965 |
| Product length mm | 253.100 |
| Product width in | 2.374 |
| Product width mm | 60.300 |
| Series | Winner 1-Piece |
| Thread sealant | No |
