Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.141 |
| A dimension MM | 181.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-24-24RZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Hose cut off factor IN | 4.425 |
| Hose cut off factor MM | 112.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 31.979 |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 7.142 |
| Product length mm | 181.400 |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 1-Piece |
| Thread sealant | No |
