Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.220 |
A dimension MM | 208.800 |
Angle shape | 90 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
Drop dimension IN | 4.500 |
Drop dimension MM | 114.3 |
End size 1 | -32 |
End size 2 | -32 |
End type 1 | Split flange code 61 |
End type 2 | Line/hose/tube |
Hose cut off factor IN | 5.362 |
Hose cut off factor MM | 136.200 |
Hose size | -32 |
Inside diameter IN | 1.6610 |
Inside diameter MM | 42.2000 |
Product height in | 7.171 |
Product height mm | 182.151 |
Product length in | 9.626 |
Product length mm | 244.500 |
Product material | 316L Stainless steel |
Product width in | 2.811 |
Product width mm | 71.399 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |