Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.366 |
| A dimension MM | 85.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 48.000 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.248 |
| Product height mm | 31.699 |
| Product length in | 3.366 |
| Product length mm | 85.499 |
| Product material | Carbon steel |
| Product width in | 1.248 |
| Product width mm | 31.699 |
