Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.366 |
| A dimension MM | 85.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-08-08ZHZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 62 |
| Finish plating | None |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 47.981 |
| Hose size | -8 |
| Inside diameter IN | 0.3740 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.248 |
| Product height mm | 31.699 |
| Product length in | 3.366 |
| Product length mm | 85.496 |
| Product width in | 1.858 |
| Series | Winner 1-Piece |
| Thread sealant | No |
