Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.602 |
| A dimension MM | 91.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-12-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.027 |
| Hose cut off factor MM | 51.500 |
| Hose size | -10 |
| Inside diameter IN | 0.4720 |
| Inside diameter MM | 12.0000 |
| Product height in | 1.626 |
| Product height mm | 41.300 |
| Product length in | 3.602 |
| Product length mm | 91.501 |
| Product material | Carbon steel |
| Product width in | 1.626 |
| Product width mm | 41.300 |
