Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.858 |
| A dimension MM | 98.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-12-12ETZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 2.059 |
| Hose cut off factor MM | 52.300 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 14.9860 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.858 |
| Product length mm | 97.993 |
| Product width mm | 41.275 |
| Series | Winner 1-Piece |
| Thread sealant | No |
