Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.858 |
| A dimension MM | 98.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-12-12ZN |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.059 |
| Hose cut off factor MM | 52.300 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.850 |
| Product length mm | 97.790 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
