Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.291 |
| A dimension MM | 109.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-12-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.086 |
| Hose cut off factor MM | 53.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
