Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.488 |
| A dimension MM | 114.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.283 |
| Hose cut off factor MM | 58.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 1.874 |
| Product height mm | 47.600 |
| Product length in | 4.488 |
| Product length mm | 114.000 |
| Product material | Carbon steel |
| Product width in | 1.874 |
| Product width mm | 47.600 |
