Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.551 |
| A dimension MM | 141.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-20-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.834 |
| Hose cut off factor MM | 72.000 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 2.413 |
| Product height mm | 61.290 |
| Product length in | 5.550 |
| Product length mm | 140.970 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
