Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.751 |
| A dimension MM | 171.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-24-24R15VZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 3.278 |
| Hose cut off factor MM | 83.261 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product height in | 2.964 |
| Product height mm | 75.286 |
| Product length in | 6.752 |
| Product length mm | 171.500 |
| Product width in | 2.964 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
