Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.311 |
| A dimension MM | 185.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-32-32R15RZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 3.767 |
| Hose cut off factor MM | 95.682 |
| Hose size | -32 |
| Inside diameter IN | 1.6530 |
| Inside diameter MM | 41.9860 |
| Product height in | 3.550 |
| Product height mm | 90.170 |
| Product length in | 7.311 |
| Product length mm | 185.700 |
| Product width in | 3.550 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
