Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.378 |
| A dimension MM | 162.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.519 |
| Hose cut off factor MM | 89.400 |
| Hose size | -32 |
| Inside diameter IN | 1.6600 |
| Inside diameter MM | 42.1640 |
| Product height in | 3.125 |
| Product height mm | 79.375 |
| Product length in | 6.378 |
| Product length mm | 162.000 |
| Product material | Carbon steel |
| Product width in | 3.125 |
| Product width mm | 79.375 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
