Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.196 |
| A dimension MM | 132.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612YN-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 2.125 |
| Hose cut off factor MM | 53.975 |
| Hose size | -20 |
| Inside diameter IN | 0.9960 |
| Inside diameter MM | 25.2980 |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 5.196 |
| Product length mm | 131.978 |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
