Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.496 |
| A dimension MM | 165.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 42508N-610-BM |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.676 |
| Hose size | -24 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.480 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |