Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.015 |
| A dimension MM | 127.400 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.195 |
| Hose cut off factor MM | 81.170 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |
| Product height in | 2.577 |
| Product height mm | 65.451 |
| Product length in | 4.995 |
| Product length mm | 126.870 |
| Product material | Carbon steel |
| Product width in | 1.626 |
| Product width mm | 41.300 |
