Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.994 |
| A dimension MM | 126.870 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-12-12ZHZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.251 |
| Drop dimension MM | 31.77 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | None |
| Hose cut off factor IN | 3.195 |
| Hose cut off factor MM | 81.153 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 14.9860 |
| Product height in | 1.251 |
| Product height mm | 31.775 |
| Product length in | 4.990 |
| Product length mm | 126.746 |
| Product width mm | 41.275 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
