Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.015 |
| A dimension MM | 127.400 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-12-12ZN |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.195 |
| Hose cut off factor MM | 81.170 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |
| Product height in | 2.570 |
| Product height mm | 65.278 |
| Product length in | 4.990 |
| Product length mm | 126.746 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
