Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.515 |
| A dimension MM | 165.500 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-16-20JRZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.523 |
| Drop dimension MM | 38.68 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.078 |
| Hose cut off factor MM | 103.600 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.578 |
| Product height in | 1.523 |
| Product height mm | 38.684 |
| Product length in | 6.515 |
| Product length mm | 165.481 |
| Product material | Carbon steel |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
