Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.625 |
| A dimension MM | 168.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-20-20JRZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.633 |
| Drop dimension MM | 41.5 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.188 |
| Hose cut off factor MM | 106.400 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.578 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
