Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.814 |
| A dimension MM | 173.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-24-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.775 |
| Drop dimension MM | 45.09 |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 4.417 |
| Hose cut off factor MM | 112.200 |
| Hose size | -20 |
| Inside diameter IN | 1.0070 |
| Inside diameter MM | 25.5780 |
| Product height in | 1.775 |
| Product height mm | 45.085 |
| Product length in | 6.815 |
| Product length mm | 173.100 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
