Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.551 |
| A dimension MM | 191.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 49.00 |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.834 |
| Hose cut off factor MM | 122.800 |
| Hose size | -24 |
| Inside diameter IN | 1.2590 |
| Inside diameter MM | 32.0000 |
| Product height in | 4.399 |
| Product height mm | 111.735 |
| Product length in | 8.800 |
| Product length mm | 223.520 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
