Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.732 |
| A dimension MM | 221.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 62 |
| End size 1 | -32 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.874 |
| Hose cut off factor MM | 149.200 |
| Hose size | -32 |
| Inside diameter IN | 1.661 |
| Inside diameter MM | 42.200 |
| Product height in | 5.527 |
| Product height mm | 140.386 |
| Product length in | 10.290 |
| Product length mm | 261.366 |
| Product material | Carbon steel |
| Product width in | 3.126 |
| Product width mm | 79.400 |
