Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.795 |
| A dimension MM | 147.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642YN-16-16Z |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.366 |
| Drop dimension MM | 34.70 |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 3.590 |
| Hose cut off factor MM | 91.186 |
| Hose size | -16 |
| Inside diameter IN | 0.7870 |
| Inside diameter MM | 19.9900 |
| Product height in | 1.366 |
| Product height mm | 34.696 |
| Product length in | 5.795 |
| Product length mm | 147.193 |
| Product width in | 1.874 |
| Product width mm | 47.600 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
