Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.685 |
| A dimension MM | 169.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642YN-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.633 |
| Drop dimension MM | 41.48 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 4.165 |
| Hose cut off factor MM | 105.800 |
| Hose size | -20 |
| Inside diameter IN | 0.9900 |
| Inside diameter MM | 25.1460 |
| Product height in | 1.633 |
| Product height mm | 41.478 |
| Product length in | 6.680 |
| Product length mm | 169.672 |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
