Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.200 |
| A dimension MM | 157.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87692Y-16-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 86.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.763 |
| Hose cut off factor MM | 95.600 |
| Hose size | -20 |
| Inside diameter IN | 1.0070 |
| Inside diameter MM | 25.6000 |
| Product height in | 4.429 |
| Product height mm | 112.499 |
| Product length in | 7.138 |
| Product length mm | 181.300 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
