Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.314 |
| A dimension MM | 135.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 4721-4-4S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.724 |
| Drop dimension MM | 120.00 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 79.000 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 5.350 |
| Product height mm | 135.890 |
| Product length in | 6.380 |
| Product length mm | 162.052 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
