Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.437 |
| A dimension MM | 61.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87692Y-24-20H170ZN |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 6.692 |
| Drop dimension MM | 169.98 |
| End connection torque | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.763 |
| Hose cut off factor MM | 95.600 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.578 |
| Product height in | 6.692 |
| Product height mm | 169.977 |
| Product length in | 2.437 |
| Product length mm | 61.900 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | Winner 1-Piece |
| Thread sealant | No |
