Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87912Y-2020CATR15Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 2.776 |
| Hose cut off factor MM | 70.500 |
| Hose size | -20 |
| Inside diameter IN | 1.008 |
| Inside diameter MM | 25.600 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 5.213 |
| Product length mm | 132.400 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
