Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.224 |
| A dimension MM | 56.489 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 88112Y-10-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Flange Special |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product height in | 1.346 |
| Product height mm | 34.188 |
| Product length in | 3.405 |
| Product length mm | 86.487 |
| Product width in | 1.346 |
| Product width mm | 34.188 |
| Series | Winner 1-Piece |
| Thread sealant | No |
