Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.425 |
| A dimension MM | 87.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4S12KF12 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Hose splicer |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Series | Winner 2-Piece |
| Thread sealant | No |