Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.678 |
| A dimension MM | 68.021 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.958 |
| Drop dimension MM | 24.33 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.595 |
| Hose cut off factor MM | 40.521 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product material | 316 Stainless steel |
| Series | FC Series |
| Thread size 1 | 5/8-18 UNF |