Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.220 |
| A dimension MM | 208.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-12-12XZN |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 104.00 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.150 |
| Hose cut off factor MM | 130.900 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.300 |
| Product height in | 4.180 |
| Product height mm | 106.172 |
| Product length in | 7.390 |
| Product length mm | 187.706 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
