Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392N-32-32H460XZ |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Compatible hoses | 2661 FC619 |
| Construction Style | Reusable |
| Drop dimension IN | 1.660 |
| Drop dimension MM | 42.16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.180 |
| Hose cut off factor MM | 106.172 |
| Hose size | -40 |
| Inside diameter IN | 2.100 |
| Inside diameter MM | 53.340 |
| Product material | Carbon steel |
