Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.374 |
| Angle shape | 45 Degree |
| Catalog Item | 87392Y-32-32Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.62 |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.816 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-18 |
